IESNA:LM-63-2002
[TEST]P1449875
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T4_120W_3000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T4 distribution, 120W 3000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]17389
TILT=NONE
1 -1 1 181 25 1 1 1.3333 0.4167 0
1 1 119.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5565.4 5575.7 5583.2 5589.6 5595.5 5600.7 5608.4 5614.4 5622.6 5630
5636.7 5639.1 5638.5 5638 5637.4 5636.8 5636.3 5634.6 5630.7 5626.4
5622.1 5614.1 5605.4 5596.6 5589.7 5581 5572.7 5564.9 5551.8 5538.1
5527.3 5521 5515.3 5511.4 5509.7 5506.8 5509.6 5514.3 5516.5 5519.5
5518.2 5519.9 5524.6 5530.3 5545.9 5566.3 5581.8 5601.6 5613.9 5627.3
5632 5617.6 5581.8 5547.4 5545.3 5563.7 5577.8 5608.7 5692.6 5825.1
5972.6 6070.9 6057.2 5942.9 5711.9 5402.4 5076 4671 4216.3 3894.8
3732.1 3590.7 3452.5 3302.6 3148.5 2956.1 2749.4 2514 2244.3 1971.7
1684.7 1411.4 1170.7 976.2 695.8 500.3 305.7 128 63.9 2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5575 5580.6 5585.8 5590.5 5594.2 5599.9 5604.8 5610.1 5615.9
5620.4 5624.1 5624.2 5620.7 5619.6 5616.9 5610.4 5605.6 5599.4 5591.6
5583.8 5576.9 5565.9 5554.3 5545.3 5531.4 5520.9 5507.8 5494.5 5477.9
5462.1 5448.9 5437.6 5426.6 5417.5 5411.7 5404 5402.1 5400.2 5395.4
5388 5380.1 5375.4 5371 5371.4 5382.1 5395.4 5399.3 5408.2 5410.2
5420.5 5426.6 5405.5 5362 5326.5 5327.7 5337.1 5344.4 5368.8 5455.9
5584.9 5731.6 5807.3 5763.1 5609.7 5329.5 4984.4 4643.1 4174 3796.6
3566.6 3444.4 3311.7 3176.9 3039 2891.1 2722.5 2548.1 2352.6 2120.9
1877.6 1611.3 1352.3 1149.9 886 651.6 418.1 184.6 91.8 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5572.4 5575.8 5579.8 5583.8 5584.3 5586.4 5587.3 5587.5 5588.6
5588.6 5587.8 5584.9 5577.6 5571.9 5561.4 5551.3 5540.1 5527.7 5514.3
5500.1 5484.9 5468.7 5452.1 5435.1 5417 5397.7 5378.7 5356.4 5335.7
5311.9 5285.8 5258.1 5234.5 5209.9 5185.8 5163.7 5145.6 5124.4 5105.9
5090.1 5069.5 5046.7 5022.5 5001.6 4977.9 4955 4940.2 4937.9 4923.8
4905.9 4885.4 4860.7 4839.5 4803.2 4751.1 4701.1 4682 4680 4671.3
4661.8 4688.7 4782.6 4920.4 5041.2 5035.5 4876.2 4558.5 4141.4 3706.9
3268.2 2960.8 2796.6 2662.3 2519.1 2361.6 2212.3 2042.9 1881.3 1754.3
1612.4 1450 1267.9 1007.6 826.9 637.2 447.4 257.6 130.3 3.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5568.5 5571.2 5573.5 5572.9 5572.3 5569.4 5564.3 5559.4 5553
5548.3 5541.8 5531.5 5518 5502.4 5487.8 5468.2 5446.9 5424.3 5402
5379.1 5354.1 5329.7 5302.6 5277.6 5246.1 5218.7 5188.2 5155.8 5122.4
5087.5 5053.3 5016.7 4977.8 4938.2 4897.2 4854.3 4812.7 4772.2 4728.1
4689.4 4649.9 4615.8 4574.9 4536 4494.3 4452.1 4406.5 4358.5 4317.1
4268.5 4227.8 4189.5 4148.3 4095.1 4043.6 3985.8 3930.4 3865.7 3768.5
3671.1 3590 3532 3479.4 3434.1 3414.1 3446.5 3587.9 3794.6 3840.3
3578.8 3018.9 2459.8 2085.1 1932.8 1794.7 1682.4 1575.6 1397.6 1124.6
945.5 849.2 769 652.7 535.5 418.3 180.6 71 51.6 34.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5566.3 5566.9 5564.8 5561.6 5554 5551 5541.6 5530.7 5517.7
5506 5492.5 5477.1 5456.8 5435.8 5410.8 5384.7 5353.5 5321.1 5286.3
5250.7 5217.2 5178.4 5139.1 5100.4 5059.6 5019.2 4974.5 4932.2 4885.2
4837.4 4787.9 4738.6 4684.6 4632.6 4577 4521.1 4462.3 4402.9 4343.6
4278.4 4213.4 4149.6 4085.1 4020.9 3961.1 3902.6 3845.1 3790.5 3735.7
3682.4 3626.5 3573.4 3510.1 3439.5 3364.1 3282 3197.2 3115 3033.8
2944.1 2851.7 2747.3 2638.7 2519.8 2382.3 2224.8 2070.6 1932.5 1810.7
1692.8 1590.6 1545.5 1711.1 2156.7 1895.4 1199.6 853 730.2 790.3
837.8 660.6 482.8 305.1 256.2 219.2 179.4 125.1 39.5 29.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5564 5560.8 5557.3 5549.3 5540.9 5529.8 5516.9 5501.5 5485.2
5467.5 5449.6 5425.8 5402.5 5379.8 5350.7 5321.9 5287.2 5250.6 5208.6
5166.3 5118.9 5073.1 5022.3 4970.8 4917.8 4863.3 4809.4 4752.2 4696.1
4636.6 4576.7 4513.7 4450.9 4387.6 4321.1 4253.3 4182.9 4112.3 4036.1
3959 3881.1 3801.2 3720.7 3636.3 3554.5 3466 3384.8 3298 3216.3
3129.8 3046.7 2963.8 2881.6 2800.3 2713.5 2629.2 2537.2 2442 2336
2224.6 2106 1988.3 1867.5 1747.1 1629.1 1509.4 1402.7 1294.4 1194.7
1094.9 1005 918 832.3 749.6 661.9 574.1 486.4 441.8 388.9
335.1 305.9 267.5 238.7 192.4 122.7 80.6 64.6 48.6 32.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5564.2 5562.5 5556.2 5545.7 5534.5 5520.7 5504 5486.7 5467.4
5443.7 5420.7 5396.2 5367.7 5337.1 5305.5 5272.9 5237.8 5198.8 5160.5
5117.8 5076.3 5032 4983.7 4935.5 4882.4 4828.2 4772.3 4716.2 4655.8
4595.6 4534.7 4473.1 4408.6 4343.2 4274.9 4203.5 4131.2 4056.4 3978.4
3899.2 3819.1 3736.1 3653.1 3570.3 3481 3394.7 3306.2 3216.8 3123.6
3029.7 2937.1 2840.6 2743.4 2645 2546 2448.9 2349.7 2253.7 2159.3
2067.8 1977.6 1888.1 1799.1 1706.6 1610.7 1514.9 1418.4 1304.7 1190.3
1072.1 957.6 846.5 740.4 643.4 552 473.3 398.5 332.9 274.1
224.6 183.2 141.8 109.8 82 59.8 41.1 28.5 16 3.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5560.2 5553.7 5546.1 5537 5525.1 5511.3 5495.9 5479.5 5462
5444.5 5426.5 5406.4 5382.4 5355.5 5327 5295.5 5262.9 5225.5 5187.9
5148.5 5108.9 5064.5 5022.8 4977.1 4932.5 4882.9 4832.6 4780.3 4726.3
4668.8 4609.6 4548.2 4484.1 4421.4 4353.6 4288.7 4220 4150.7 4080.8
4011.1 3941.5 3868.3 3794.4 3720.8 3644.4 3565.2 3487.9 3404.7 3325
3237.3 3148.9 3055.6 2960.9 2863.8 2763.7 2668.2 2568.1 2467.8 2356.2
2250.2 2133.6 2015.4 1897.3 1776.1 1662.3 1549.4 1436.4 1316.9 1211.8
1106.5 1007.6 903.8 797.4 693.2 584.1 486.2 384.8 307.5 259
226.7 197.7 168.7 139.8 112.5 87.8 64.9 43.4 29.1 14.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5560.8 5552.9 5545.8 5536.9 5528 5520.6 5513.4 5504.5 5491.8
5474.6 5453.2 5429.9 5403.6 5375.2 5344.5 5314.6 5282.2 5250.8 5216.9
5184.7 5149.9 5113.7 5073.7 5032.1 4988.7 4945.1 4900 4854.8 4809.6
4763.4 4713.8 4666 4614.4 4565.4 4509.7 4456 4397.2 4336.3 4272.4
4209.2 4145.4 4078.6 4008.4 3940 3865.8 3790.9 3714.7 3634.1 3550.7
3465.2 3374.8 3280.4 3184.3 3085.5 2980 2868.2 2748.3 2621.6 2486.5
2356.6 2220.2 2083.9 1938.1 1786.4 1610.6 1434.6 1257.1 1001.1 744.1
552.2 443.4 389.6 359.3 332.6 304.7 279.7 255.1 232.4 209.4
188.7 168 147.3 123.7 99.7 76.8 54.6 39.4 26.7 14
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5558.5 5553.2 5546.6 5543.6 5543.3 5541.3 5533.2 5518.7 5499.7
5478.4 5458.7 5438.7 5415 5395 5372.6 5351.2 5328 5302.8 5275.2
5247.1 5221.8 5192.3 5162.6 5127.5 5095.2 5060.9 5025.3 4987.6 4951.7
4912.7 4870.4 4827.9 4783.2 4738.3 4688.5 4638.4 4583.8 4527.4 4465
4402.1 4336.7 4266.6 4194.2 4116.3 4036.9 3955.2 3872.1 3776.4 3678.1
3570.1 3457.6 3335.9 3208.9 3074.7 2933.5 2782.5 2622.7 2425.7 2186.9
1868.9 1551 1233.3 938.2 720.2 580.5 504.5 469.8 446.3 423.7
400.2 375.9 351.7 327.8 305.4 284.5 264.8 245.4 222.1 197.3
172.4 147.5 119.4 95.4 81.6 67.8 50.5 35.6 20.8 6.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5557.6 5551.2 5549.6 5551.6 5554.7 5550.1 5537.8 5520.9 5504.8
5488.1 5471.8 5457.1 5443.5 5430.2 5413.9 5395.4 5376.7 5358.6 5338
5317.5 5296.1 5272.7 5248.3 5221.6 5196.6 5167.9 5141.3 5108.9 5077.4
5041.5 5005.7 4966.1 4923.5 4874.6 4824.3 4770.1 4711.9 4650.7 4586
4521.4 4447.7 4374.7 4290.8 4203.9 4107.1 4003.5 3891.9 3772.5 3644.5
3509.6 3367.7 3203.1 3001.8 2747.3 2426.8 2063.2 1715 1367 1021.7
816.9 671.2 591.1 551.8 528.4 507.6 487 465.2 442.6 420
397.8 376.2 356.1 339 320.1 295.7 270.8 244.7 218.3 195.4
172.5 149.8 136.1 119.5 100 78.8 55.8 39.5 23.3 7.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5558 5553.1 5551.1 5558.3 5561.1 5554.9 5542.1 5525.4 5513.6
5499.7 5489.4 5478.4 5470.4 5457 5444.3 5428 5410 5395.8 5380
5362.3 5344.9 5323.4 5306.5 5289 5266 5243.6 5218.3 5187.6 5156.6
5123.6 5084.2 5042.5 4994.3 4945.7 4892.5 4837.8 4777 4716.8 4649.3
4581.1 4499.8 4409.5 4314.3 4207.9 4095.9 3972.1 3843.6 3704.6 3548.5
3348.6 3099.1 2772.2 2405.1 2026.8 1648.6 1272.7 1005.2 825.6 704.7
636.4 604.9 584 565.3 546.8 527.2 506.4 487.7 468.7 450
431.6 416.8 399.1 375 348.8 321.1 293.6 264.1 238.5 220.4
205.1 182.4 159.7 136.9 109.9 80 59.2 42 24.9 7.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5558.5 5554.7 5554 5561.8 5564.3 5556.3 5543.9 5529.7 5517.4
5504.9 5496.7 5490 5480.7 5467.4 5456.6 5442.7 5427.2 5414.7 5400.4
5382.8 5367.1 5352.1 5333.5 5315.4 5294.9 5272.1 5244.9 5218.6 5187.8
5151.5 5111.5 5066.6 5021.9 4971.5 4918.8 4862.7 4804.7 4741.9 4672.2
4598.8 4512.2 4420.5 4315 4206.7 4087 3960.6 3823.2 3673.3 3477.5
3238.6 2924.5 2550.3 2148.9 1797.1 1445.3 1096.7 892.2 755.4 670.3
629.3 608.5 589.8 572.9 554.7 534.4 515.6 498.7 481.4 463.8
449.3 434.1 412.7 387.7 360.1 331.6 303.2 274.5 253.5 235.8
219.4 193.4 167.5 141.5 113.1 82.7 62.3 44.2 26.1 8.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5559.5 5553.9 5552.6 5558.6 5562.3 5557.4 5545.1 5530 5519.5
5505.3 5493.6 5484.5 5472.8 5461.9 5450.1 5434.9 5419.1 5404.9 5390
5371.8 5352.2 5334.3 5317.3 5298.5 5277.6 5254.1 5228.2 5199.7 5168.7
5136.5 5097.6 5054.7 5008.8 4959.8 4908.2 4851.7 4794.3 4734.2 4668.4
4599.3 4521 4434.7 4337 4238.9 4125.4 4006.6 3878.9 3743 3590.8
3407 3169.1 2862 2502 2097 1752.2 1407.5 1064.4 865.2 731.4
651.4 611.3 589.7 570.3 552.1 533 511.3 491.8 473.4 453.8
435.9 420.4 404.2 381.1 356.5 328.4 300.2 269.3 241.2 221.6
204.8 183.6 162.3 141 113.7 86 62.9 44.7 26.6 8.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5560.7 5554.4 5550.9 5552.7 5556.4 5555.1 5546.1 5530.5 5514.3
5499 5483.6 5470.1 5455.3 5442.7 5428.8 5409.8 5392.6 5374.8 5354.5
5334.9 5315.1 5290.8 5266.3 5239.4 5213.6 5188.1 5161.8 5132.9 5102
5069.9 5031.5 4993.1 4947.6 4903.7 4851.6 4800.2 4740.5 4681.2 4615.6
4552.7 4485.4 4412.3 4335.1 4248.6 4155.8 4055.3 3949 3832.4 3708.5
3580.5 3439.2 3288.2 3111.1 2884.8 2593.2 2251.4 1886.5 1521.6 1159.9
910.5 737.7 628.1 569.8 539.5 517.9 497.4 475.6 452.9 429.3
406.5 384.3 363.8 345 328.7 305.7 281.3 254.5 228.5 202.6
176.6 151 136.8 122.5 103.8 84.9 61.5 41.7 28.9 16.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5558.2 5553.6 5548.7 5545.3 5545.5 5545.7 5539.4 5528.9 5514.3
5495 5475.2 5455.7 5434.1 5415.3 5393.4 5373.9 5352.1 5327.8 5302.3
5275.6 5248.1 5220.8 5191.8 5161.7 5128.7 5095.9 5060.5 5024.9 4985.9
4947.9 4908.3 4865.8 4820.7 4775.7 4729.3 4678.6 4626.2 4572.7 4512.6
4449.6 4383.3 4315.5 4243.2 4169.7 4093.1 4013.6 3931.8 3844.8 3749.2
3647 3538.3 3422.5 3301.6 3174.1 3036.7 2894.1 2743.3 2579.2 2383.1
2138.2 1811.4 1484.7 1159.3 880.8 682.6 563.7 498.2 464.6 440.9
417.5 393.5 370.4 345.9 322.7 298.6 278 256.6 236.4 211.3
185.9 160.5 135 104.3 85.4 71.8 56.5 39.2 27.2 15.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5559.3 5554.4 5548.7 5541 5534.4 5526.2 5521.3 5516.2 5507.6
5493.7 5474 5453.4 5427.6 5400.3 5372.7 5342.7 5312.3 5280.2 5252.3
5219.3 5186 5150.9 5114.1 5073.8 5033.4 4986.5 4944.1 4899.7 4853
4807.9 4759.9 4713 4662.7 4610.4 4555.4 4500.4 4442 4383 4320.8
4258.2 4195.8 4130.3 4062.4 3994.2 3921.9 3849.9 3775.3 3696.5 3614.7
3532.3 3444.5 3355.2 3258.1 3162 3058.3 2951.6 2835.9 2713.2 2587.2
2461.4 2328.6 2194.4 2058.2 1920.4 1779 1611 1442.8 1274.8 1019.3
754.8 555.9 442.8 385 353.2 325.1 298.2 272.2 248.4 224.5
201.6 180.2 158.9 137.5 112.9 89.1 65.9 46.9 32 17
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5562.3 5557.4 5552.3 5543.4 5534.6 5521.7 5510.3 5495.4 5478.7
5462.7 5444 5427.2 5406 5383.3 5357.4 5329.7 5299.3 5264.7 5229.9
5190.1 5152.1 5111.3 5069.7 5026.7 4982.7 4934.8 4885.2 4833.2 4778.8
4723.8 4664.7 4605.7 4540.3 4479.4 4409.8 4344.8 4275.2 4209 4138.7
4071.4 3999.7 3926.6 3853 3777.8 3704.2 3625.2 3547.8 3465.9 3382.1
3296.9 3207.5 3118.2 3024.8 2934 2835 2737.3 2635 2532.5 2424.6
2316.1 2202.2 2086.6 1972.4 1853.7 1738.6 1624.7 1510.7 1396.8 1288.1
1185.5 1086.3 987.4 886.6 788.1 683.8 581.9 480.9 387.3 308.9
255.9 220.9 190.9 160.9 130.9 103.9 77.8 55.5 37.5 19.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5568.3 5567.8 5564.1 5556 5549.2 5538.1 5524.9 5509 5493.7
5475.3 5453.6 5431.6 5408.3 5382.3 5352.4 5322.3 5287.8 5254.8 5215.9
5175.3 5133.7 5089 5039.3 4993.2 4940 4886.8 4831.8 4777.6 4718.8
4661.9 4600.9 4541.4 4478 4414.6 4346.1 4279 4206 4135.4 4058.1
3980.5 3900.9 3822.3 3738 3655.4 3569.2 3479.7 3391.5 3298.8 3211.1
3115.2 3022.1 2924 2829.4 2731.7 2630.9 2532.4 2428.6 2331.9 2232.5
2142.6 2049.5 1960.1 1869.4 1779.5 1683.4 1580.6 1473.4 1357.3 1244.1
1128.2 1012.3 897.8 790.6 696.7 603.2 509.8 433.3 362 300.7
246.5 199 158.9 122.6 93.2 72.2 51.4 30.6 16.3 6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5569.8 5568.4 5567.8 5564.6 5558.6 5551.3 5541.5 5530.9 5518.4
5502.3 5486.2 5468.7 5447.4 5423.6 5398.2 5368 5335.1 5299.1 5259.6
5215.9 5171.1 5127.3 5079.8 5031.3 4981.2 4928.6 4877.5 4825.9 4767.1
4709.6 4651.9 4592.5 4531.2 4471.2 4406.2 4338.9 4274 4201 4130.1
4052 3980.4 3899.2 3819.7 3737.3 3656.6 3571.7 3487.8 3402.1 3316.1
3230.7 3145.5 3063.9 2978.4 2900.3 2814.8 2731.9 2641.3 2546.4 2443.8
2330.5 2217.5 2093.1 1975 1847.7 1729.6 1606.1 1495.8 1386.8 1280.1
1178.6 1080.7 988.9 900.9 819.9 730.1 647.5 565.1 482.8 436.3
382.6 337 304.1 273.1 242.9 168.8 93 64.7 36.6 8.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5572.6 5574.8 5576.4 5573.5 5574 5570.3 5565.2 5558.6 5550.2
5540.4 5526.8 5509.9 5491.8 5473.1 5450.5 5426 5396.1 5363.8 5330.8
5300 5267.2 5233.1 5196.2 5159.4 5120.7 5080.6 5041.4 4998.1 4954.8
4907.8 4862.1 4814.1 4765.7 4713.3 4660.2 4607.4 4549.6 4495.3 4434.5
4374.1 4308.9 4246 4182.7 4122.1 4066.2 4004.2 3950.9 3892.3 3843.7
3789.5 3740.8 3681.3 3620 3553.8 3481.9 3403.2 3316.3 3238.1 3153.6
3068.2 2973.9 2875.8 2770.6 2658.5 2531.7 2374.2 2217 2069.3 1949.1
1824.4 1716.3 1649.5 1720 2160.3 2239.5 1526.6 951.3 801.9 738
928 691.2 510.5 331.2 274.7 237.2 198.1 137.4 77.4 58.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5574.2 5578.5 5582.6 5584.6 5586.7 5586.5 5584.9 5584.3 5579.7
5572.4 5566 5557.9 5549.8 5536.1 5519.6 5498.9 5479.1 5460.5 5437.9
5419.6 5398.5 5374.7 5350.2 5324.6 5299.9 5272.2 5243.6 5213.1 5179.8
5148.4 5115.9 5085 5046.6 5011.4 4970.2 4930.3 4888.6 4851.8 4812.4
4772.4 4733.7 4697.7 4663.1 4623.8 4590.2 4545.6 4502.6 4456.4 4419.4
4372.5 4330.3 4293.4 4251.5 4206.3 4151.7 4100.7 4046.2 3986.6 3898
3804 3716.4 3657.4 3609 3563.3 3539.2 3565 3688.9 3906.2 4006.2
3819.3 3312.7 2730.8 2281.5 2032.9 1893.9 1790.2 1665.9 1520.1 1238.6
1034.3 915.4 829.4 749.5 578 404.2 230.5 96.6 48.4 1.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5574 5581.3 5587.7 5591 5593.2 5597.5 5601.5 5603.8 5605.4
5605.7 5606.2 5603.1 5597.9 5591.2 5581.9 5570.2 5562.3 5549.2 5540.1
5529.1 5517 5500.6 5485 5468.4 5449.9 5433.9 5413.2 5396.2 5374.3
5353.7 5330.1 5304.6 5281.6 5259.8 5237.1 5216.4 5198.1 5179.2 5166.9
5149.4 5133.1 5111 5090.2 5068.6 5049.5 5026.8 5016.8 5012.3 4999.4
4984.6 4965.3 4947.7 4928.6 4900.4 4850.3 4795.5 4765.8 4761.3 4753.8
4748.6 4774 4860.9 4999.4 5135.6 5143.9 5013.9 4727.6 4329.6 3888.1
3443.9 3084.8 2889.4 2747.7 2608.3 2447.8 2287 2111 1944.2 1808
1675.4 1521.5 1337.6 1095.2 872.6 685.3 500.2 315.2 25.4 13.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5575.2 5582.6 5588.8 5595.5 5600.2 5607 5610.5 5616.7 5621.7
5627.9 5631.2 5630.7 5629.6 5629.6 5626.2 5619.7 5617 5611.2 5606.6
5600.1 5591.9 5582.9 5571.4 5561.6 5551.7 5539.9 5526.7 5517.6 5500.6
5485.9 5471.8 5462.3 5452.9 5447.4 5437.6 5434.4 5432.2 5430.6 5429.7
5423.6 5416.1 5412.7 5411.1 5410.8 5422.1 5433.4 5442.2 5451.6 5458.9
5467.1 5468 5448.3 5403.7 5372 5369.6 5384.8 5391.4 5416.6 5498.8
5624.9 5771.3 5853.3 5816 5670.8 5410 5064.2 4718.6 4256 3847.5
3601 3469.6 3344.8 3198.8 3065.5 2907.2 2741.6 2561.1 2376.4 2146
1900.6 1628.3 1364.2 1175.6 924.4 688 452 216 107.9 1.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5565.4 5575.7 5583.2 5589.6 5595.5 5600.7 5608.4 5614.4 5622.6 5630
5636.7 5639.1 5638.5 5638 5637.4 5636.8 5636.3 5634.6 5630.7 5626.4
5622.1 5614.1 5605.4 5596.6 5589.7 5581 5572.7 5564.9 5551.8 5538.1
5527.3 5521 5515.3 5511.4 5509.7 5506.8 5509.6 5514.3 5516.5 5519.5
5518.2 5519.9 5524.6 5530.3 5545.9 5566.3 5581.8 5601.6 5613.9 5627.3
5632 5617.6 5581.8 5547.4 5545.3 5563.7 5577.8 5608.7 5692.6 5825.1
5972.6 6070.9 6057.2 5942.9 5711.9 5402.4 5076 4671 4216.3 3894.8
3732.1 3590.7 3452.5 3302.6 3148.5 2956.1 2749.4 2514 2244.3 1971.7
1684.7 1411.4 1170.7 976.2 695.8 500.3 305.7 128 63.9 2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
